IESNA:LM-63-2002
[TEST]P1055233
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-S675D850-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]878
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
964.8 953.7 949.3 941.5 930.5 916 899.4 880.6 858.4 834
807.4 779.6 748.6 718.6 686.5 653.2 618.8 585.6 550.1 513.5
478 442.5 407 371.5 336 302.8 267.3 229.6 194.1 159.7
126.4 94.3 64.3 37.7 13.3 0 0
964.8 968.2 958.2 941.5 918.3 887.2 850.6 809.6 765.2 716.4
665.4 612.2 556.7 503.5 446.9 393.7 339.4 288.3 236.2 188.5
146.4 107.6 72.1 51 39.9 31.1 21.1 13.3 7.8 4.4
2.2 1.1 0 0 0 0 0
964.8 954.9 933.8 896.1 844 783 716.4 642.1 560 476.9
395.9 321.6 247.3 185.2 129.8 79.8 48.8 38.8 29.9 22.2
15.5 10 6.7 4.4 2.2 2.2 1.1 1.1 1.1 1.1
1.1 0 0 0 1.1 1.1 0
964.8 952.6 916 859.5 785.2 699.8 606.6 505.7 402.6 310.5
226.2 155.3 92 49.9 38.8 28.8 21.1 14.4 8.9 5.5
3.3 2.2 2.2 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 0
964.8 953.7 916 848.4 768.5 673.2 564.5 456.9 351.6 256.2
174.1 106.5 54.3 39.9 29.9 22.2 15.5 10 5.5 3.3
2.2 1.1 1.1 1.1 0 1.1 0 0 0 0
0 0 0 0 0 0 0
